Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M249749-902D2 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M252349-90147 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-90148 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-90150 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-902D1 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-90152 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-90151 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-90154 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-90156 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-902A7 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-902C8 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252349-902D6 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252337-902A1 | N/A 9.75 in247.65 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M255449-902A5 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902B1 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902C3 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902F3 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-90071 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902A2 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902A4 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902B4 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902B9 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902D3 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902E4 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-903B7 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|