Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M270749-902G7 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90115 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90117 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90118 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90116 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902A6 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902A9 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902B9 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902C4 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902F9 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-903G6 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902D4 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902G8 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902H4 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902H5 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902D2 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270730-902A2 | N/A 16.125 in409.575 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270730-902A9 | N/A 16.125 in409.575 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M541349-902A3 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902A4 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902A5 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902A7 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902A6 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902B3 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M667944-90086 | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|