Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M667944-90058 | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667944-90077 | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667944-902A3 | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667948-90046 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667948-90067 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667935-90060 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935-90061 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935-90085 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M919048-90025 | N/A 3.5425 in89.98 mm | N/A 6.374 in161.9 mm | N/A 1.75 in44.45 mm | N/A 2.75 in69.85 mm | N/A 1.1875 in30.163 mm | N/A 79500 lbf354000 N | N/A 11800 lbf52600 N | N/A M919000 |
N/A
|
| 469-90129 | N/A 2.2500 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 469-902A1 | N/A 2.2500 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 475-90281 | N/A 2.1654 in55.001 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 476-90169 | N/A 2.3622 in60.000 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90033 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90123 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90193 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-902A1 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90031 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90032 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90144 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90268 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 478-90043 | N/A 2.5591 in65.001 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 478-90042 | N/A 2.5591 in65.001 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90294 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90081 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|