Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 482-90114 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90115 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90224 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90072 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90074 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90078 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90075 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90118 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90146 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 483-90090 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 483-90153 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 483-90175 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 483-90242 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 483-90091 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 483-90187 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-90100 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-90104 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-90105 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-90160 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-902A2 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-90229 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-90263 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484-903A1 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 598A-90212 | N/A 3.625 in92.075 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 639-90017 | N/A 2.5000 in63.5 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|