Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 186 187 188 189 190 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE328167-90024 N/A 16.75 in425.45 mm N/A 26.996 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 5.622 in142.799 mm N/A 1230000 lbf5450000 N N/A 183000 lbf812000 N N/A 328000 N/A
EE328167-90031 N/A 16.75 in425.45 mm N/A 26.996 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 5.622 in142.799 mm N/A 1230000 lbf5450000 N N/A 183000 lbf812000 N N/A 328000 N/A
EE328167-902A4 N/A 16.75 in425.45 mm N/A 26.996 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 5.622 in142.799 mm N/A 1230000 lbf5450000 N N/A 183000 lbf812000 N N/A 328000 N/A
EE426200-902A6 N/A 20 in508 mm N/A 33 in838.2 mm N/A 8.75 in222.25 mm N/A 12 in304.8 mm N/A 5.5 in139.7 mm N/A 1410000 lbf6290000 N N/A 210000 lbf936000 N N/A 426000 N/A
EE571602-90028 N/A 16 in406.400 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE571602-90035 N/A 16 in406.400 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE571703-90033 N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE571703-902A3 N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE571703-90014 N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE571703-90023 N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE571703-902A4 N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE571703-902A5 N/A 17 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
EE649237-902A2 N/A 23.738 in602.945 mm N/A 31 in787.4 mm N/A 6.25 in158.75 mm N/A 8.125 in206.375 mm N/A 3.6875 in93.663 mm N/A 1020000 lbf4550000 N N/A 152000 lbf677000 N N/A 649000 N/A
EE649239-90073 N/A 23.926 in607.72 mm N/A 31 in787.4 mm N/A 6.25 in158.75 mm N/A 8.125 in206.375 mm N/A 3.6875 in93.663 mm N/A 1020000 lbf4550000 N N/A 152000 lbf677000 N N/A 649000 N/A
EE655270-90049 N/A 27 in685.8 mm N/A 34.5 in876.3 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 3.625 in92.075 mm N/A 1080000 lbf4790000 N N/A 160000 lbf714000 N N/A 655000 N/A
EE655270-90050 N/A 27 in685.8 mm N/A 34.5 in876.3 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 3.625 in92.075 mm N/A 1080000 lbf4790000 N N/A 160000 lbf714000 N N/A 655000 N/A
EE655270-90053 N/A 27 in685.8 mm N/A 34.5 in876.3 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 3.625 in92.075 mm N/A 1080000 lbf4790000 N N/A 160000 lbf714000 N N/A 655000 N/A
EE662303-902A3 N/A 23 in584.2 mm N/A 35.5 in901.7 mm N/A 8.4375 in214.313 mm N/A 11.7501 in298.453 mm N/A 5.5 in139.7 mm N/A 1950000 lbf8670000 N N/A 290000 lbf1290000 N N/A 660000 N/A
EE662303 N/A 23 in584.2 mm N/A 35.5 in901.7 mm N/A 8.4375 in214.313 mm N/A 11.7501 in298.453 mm N/A 5.5 in139.7 mm N/A 1950000 lbf8670000 N N/A 290000 lbf1290000 N N/A 660000 N/A
EE737173-90039 N/A 17.375 in441.325 mm N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 103000 lbf457000 N N/A 737000 N/A
EE737181-90040 N/A 18 in457.200 mm N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 103000 lbf457000 N N/A 737000 N/A
EE737181-90042 N/A 18 in457.200 mm N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 103000 lbf457000 N N/A 737000 N/A
EE743240-902A7 N/A 24 in609.600 mm N/A 32 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 3.25 in82.55 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A 743000 N/A
EE743240-902A2 N/A 24 in609.600 mm N/A 32 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 3.25 in82.55 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A 743000 N/A
EE743240-902A5 N/A 24 in609.600 mm N/A 32 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 3.25 in82.55 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A 743000 N/A
Unit of Measure
« 186 187 188 189 190 »