Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 387-90319 | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387AS / 384D | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-99406 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389A-90093 | N/A 2.1250 in53.975 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385A-90027 | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389 / 384D | N/A 2.188 in55.575 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90178 | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389AS / 384D | N/A 2.1250 in53.975 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 388A-90252 | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385AS / 384D | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 35600 lbf158000 N | N/A 5300 lbf23600 N | N/A 385 |
N/A
|
| 387W / 384DC | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386A / 384DC | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385AS / 384DC | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 35600 lbf158000 N | N/A 5300 lbf23600 N | N/A 385 |
N/A
|
| 387A / 384DC | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385X / 384DC | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 388A / 384DC | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387 / 384DC | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385A / 384DC | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386 / 384DC | N/A 2.1840 in55.474 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 35600 lbf158000 N | N/A 5300 lbf23600 N | N/A 385 |
N/A
|
| 387AS / 384DC | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-S / 384DC | N/A 2.2500 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385 / 384DC | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389A / 384DC | N/A 2.1250 in53.975 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389AS / 384DC | N/A 2.1250 in53.975 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385AX / 384DC | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|