Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 396-90267 | N/A 1.9685 in50 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396 / 394DC | N/A 1.9685 in50 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396 / 394YD | N/A 1.9685 in50 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396-90067 | N/A 1.9685 in50 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396-90144 | N/A 1.9685 in50 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396-90173 | N/A 1.9685 in50 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| L305649-90015 | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305649-90037 | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305649-90039 | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305649 / L305613DE | N/A 2 in50.8 mm | N/A 3.2810 in83.337 mm | N/A 1.875 in47.625 mm | N/A 2.1875 in55.563 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| 368A / 362XD | N/A 2 in50.8 mm | N/A 3.5427 in89.985 mm | N/A 1.9665 in49.949 mm | N/A 1.9842 in50.399 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368W / 363D | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 33600 lbf150000 N | N/A 5010 lbf22300 N | N/A 365 |
N/A
|
| 368A-99410 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-99406 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 370A / 363D | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 370A / 363DC | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368W / 363DC | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 33600 lbf150000 N | N/A 5010 lbf22300 N | N/A 365 |
N/A
|
| 368 / 363DC | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A / 363DC | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-99418 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-90050 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-90051 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-90094 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-90189 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-90210 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|