Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 39575 / 39520DC | N/A 2 in50.8 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39578 / 39520DC | N/A 2.1250 in53.975 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39580 / 39520DC | N/A 2.2500 in57.15 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39581 / 39520DC | N/A 2.2500 in57.15 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39582A / 39520DC | N/A 2.3622 in60.000 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39590A / 39520DC | N/A 2.6240 in66.650 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39585 / 39520DC | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39585P / 39520DC | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 77400 lbf344000 N | N/A 11500 lbf51300 N | N/A 39500 |
N/A
|
| 39591 / 39520DC | N/A 2.6250 in66.675 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39586 / 39520DC | N/A 2.5586 in64.988 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.2175 in30.925 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39589 / 39520DC | N/A 2.6250 in66.675 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39590 / 39520DC | N/A 2.6250 in66.675 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 41126 / 41294D | N/A 1.1250 in28.575 mm | N/A 2-15/16 in74.613 mm | N/A 1.625 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 0.955 in24.257 mm | N/A 32300 lbf144000 N | N/A 4820 lbf21400 N | N/A 41000 |
N/A
|
| 41125 / 41294D | N/A 1.1250 in28.575 mm | N/A 2-15/16 in74.613 mm | N/A 1.625 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 0.955 in24.257 mm | N/A 32300 lbf144000 N | N/A 4820 lbf21400 N | N/A 41000 |
N/A
|
| 41106 / 41294D | N/A 1.0625 in26.988 mm | N/A 2-15/16 in74.613 mm | N/A 1.625 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 0.955 in24.257 mm | N/A 32300 lbf144000 N | N/A 4820 lbf21400 N | N/A 41000 |
N/A
|
| 41100 / 41294D | N/A 1.0000 in25.4 mm | N/A 2-15/16 in74.613 mm | N/A 1.625 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 0.955 in24.257 mm | N/A 32300 lbf144000 N | N/A 4820 lbf21400 N | N/A 41000 |
N/A
|
| EE420793-90055 | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420850-90010 | N/A 8.5 in215.900 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1249 in79.372 mm | N/A 432000 lbf1920000 N | N/A 64300 lbf286000 N | N/A 420000 |
N/A
|
| EE420801-90079 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420812X-90010 | N/A 8.125 in206.375 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 432000 lbf1920000 N | N/A 64300 lbf286000 N | N/A 420000 |
N/A
|
| EE420793W / 421451CD | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420751-90081 | N/A 7.5 in190.5 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90087 | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420651-90078 | N/A 6.5 in165.1 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420651 / 421455D | N/A 6.5 in165.1 mm | N/A 14.5000 in368.300 mm | N/A 5.25 in133.35 mm | N/A 7.4999 in190.497 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|