Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

43138X / 43319D N/A 1.378 in35.001 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 0.9166 in23.282 mm N/A 30400 lbf135000 N N/A 4520 lbf20100 N N/A 43000 N/A
43132-90032 N/A 1.3125 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
43096 / 43319D N/A 0.9600 in24.384 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
43117 / 43319D N/A 1.1806 in29.987 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 30400 lbf135000 N N/A 4520 lbf20100 N N/A 43000 N/A
43131-90018 N/A 1.3125 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
43125-90039 N/A 1.2500 in31.75 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
43118-90013 N/A 1.1875 in30.163 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
43112 / 43319D N/A 1.1250 in28.575 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
EE435102-902A5 N/A 10.25 in260.35 mm N/A 16.5000 in419.100 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
EE435102-902A8 N/A 10.25 in260.35 mm N/A 16.5000 in419.100 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
EE435102 / 435165DC N/A 10.25 in260.35 mm N/A 16.5000 in419.100 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
44131 / 44363D N/A 1.3125 in33.338 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
44157 / 44363D N/A 1.5748 in40 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
44158-902A1 N/A 1.5625 in39.688 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
44143-90013 N/A 1.4375 in36.513 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
44150-99407 N/A 1.5 in38.1 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
44156 / 44363D N/A 1.5625 in39.688 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
44157X / 44363D N/A 1.5748 in40 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1375 in54.293 mm N/A 0.9080 in23.063 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
44162-90055 N/A 1.6250 in41.275 mm N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
EE450577 / 451215CD N/A 5.75 in146.05 mm N/A 12.125 in307.975 mm N/A 5.75 in146.05 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 412000 lbf1830000 N N/A 61400 lbf273000 N N/A 450000 N/A
EE450551-902A1 N/A 5.5000 in139.7 mm N/A 12.125 in307.975 mm N/A 5.75 in146.05 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 412000 lbf1830000 N N/A 61400 lbf273000 N N/A 450000 N/A
466 / 452D N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
455A / 452D N/A 1.5 in38.1 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
458-90174 N/A 1.7500 in44.45 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
456-90154 N/A 2.1250 in53.975 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
Unit of Measure
« 26 27 28 29 30 »