Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

466-S / 452D N/A 2.1875 in55.563 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
467-90079 N/A 1.8750 in47.625 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
468-90168 N/A 2.0625 in52.388 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
465-90160 N/A 1.9685 in50.000 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
455W / 452D N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
461 / 452D N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
462-99473 N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
460 / 452D N/A 1.7500 in44.45 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
462A / 452D N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
462W / 452D N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
455S-90120 N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
455-90139 N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
457 / 452D N/A 1.5625 in39.688 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
464A / 452D N/A 1.6250 in41.275 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
456 / 452DC N/A 2.1250 in53.975 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
457 / 452DC N/A 1.5625 in39.688 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
458 / 452DC N/A 1.7500 in44.45 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
469 / 452DC N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
460 / 452DC N/A 1.7500 in44.45 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
461 / 452DC N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
462 / 452DC N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
462W / 452DC N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
464A / 452DC N/A 1.6250 in41.275 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A 455 N/A
468 / 452DC N/A 2.0625 in52.388 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
466 / 452DC N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5625 in65.088 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
Unit of Measure
« 26 27 28 29 30 »