Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 48282 / 48220D | N/A 4.75 in120.65 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90060 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286 / 48220DC | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48282 / 48220DC | N/A 4.75 in120.65 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290 / 48220DC | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48393-90031 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393A / 48320D | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90014 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393A / 48320DC | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385 / 48320DC | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393 / 48320DC | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48685-90042 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48686 / 48620D | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.6875 in42.863 mm | N/A 106000 lbf470000 N | N/A 15700 lbf70000 N | N/A 48600 |
N/A
|
| 48684-90059 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48686 / 48620DC | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.6875 in42.863 mm | N/A 106000 lbf470000 N | N/A 15700 lbf70000 N | N/A 48600 |
N/A
|
| 48685 / 48620DC | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48684 / 48620DC | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 497A-90226 | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AX-90135 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496-90049 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 498-90068 | N/A 3.3125 in84.138 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497P / 493D | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 71600 lbf319000 N | N/A 10700 lbf47500 N | N/A 495 |
N/A
|
| 497-90063 | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496P / 493D | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 71600 lbf319000 N | N/A 10700 lbf47500 N | N/A 495 |
N/A
|
| 496AS / 493D | N/A 3.2165 in81.699 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|