Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

495-90150 N/A 3.2500 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495XA / 493D N/A 3.2500 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495W / 493D N/A 3.2500 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495A-90032 N/A 3 in76.2 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495AS-90231 N/A 3.0625 in77.788 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
499A / 493D N/A 3.3455 in84.976 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495AA / 493D N/A 2.6250 in66.675 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495S-90233 N/A 2.8125 in71.438 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
498 / 493DC N/A 3.3125 in84.138 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495AA / 493DC N/A 2.6250 in66.675 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497P / 493DC N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 71600 lbf319000 N N/A 10700 lbf47500 N N/A 495 N/A
495A / 493DC N/A 3 in76.2 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495 / 493DC N/A 3.2500 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
499A / 493DC N/A 3.3455 in84.976 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495AX / 493DC N/A 3 in76.2 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495AS / 493DC N/A 3.0625 in77.788 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497 / 493DC N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
496P / 493DC N/A 3.1875 in80.963 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 71600 lbf319000 N N/A 10700 lbf47500 N N/A 495 N/A
496AS / 493DC N/A 3.2165 in81.699 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
496 / 493DC N/A 3.1875 in80.963 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495W / 493DC N/A 3.2500 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495XA / 493DC N/A 3.2500 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497A / 493DC N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
EE526130-90057 N/A 13 in330.2 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 3.1562 in80.167 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A 526000 N/A
EE526132-902A1 N/A 13 in330.2 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 3.1562 in80.167 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A 526000 N/A
Unit of Measure
« 31 32 33 34 35 »