Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 542 / 533DC | N/A 1.5 in38.1 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 539 / 533DC | N/A 2.1250 in53.975 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 79800 lbf355000 N | N/A 11900 lbf52900 N | N/A 535 |
N/A
|
| 540 / 533DC | N/A 2.0625 in52.388 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 536 / 533DC | N/A 1.8750 in47.625 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 537X / 533DC | N/A 2 in50.8 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 539A / 533DC | N/A 2.1250 in53.975 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 79800 lbf355000 N | N/A 11900 lbf52900 N | N/A 535 |
N/A
|
| EE542215-902A3; | N/A 21.5 in546.1 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-90050 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| 543086-90022 | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N | N/A 543000 |
N/A
|
| 543085-90018 | N/A 8.5 in215.900 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N | N/A 543000 |
N/A
|
| 543085 / 543115DC | N/A 8.5 in215.900 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N | N/A 543000 |
N/A
|
| 543086 / 543115DC | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N | N/A 543000 |
N/A
|
| 545112-902A4 | N/A 11.25 in285.750 mm | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 1.25 in31.75 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N | N/A 545000 |
N/A
|
| 558-99477 | N/A 2.3750 in60.325 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 554 / 552D | N/A 2.4375 in61.913 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 555-99405 | N/A 2 in50.8 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 555S-90020 | N/A 2.2500 in57.15 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 557 / 552D | N/A 2.1654 in55.001 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 557S-90027 | N/A 2.1250 in53.975 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 560-90063 | N/A 2.6250 in66.675 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 558A-90036 | N/A 2.3750 in60.325 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 559-99409 | N/A 2.5000 in63.5 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 557A / 552D | N/A 2.3750 in60.325 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 560S-90068 | N/A 2.6875 in68.263 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 558S-90040 | N/A 2.3617 in59.987 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|