Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 560 / 552DC | N/A 2.6250 in66.675 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 554 / 552DC | N/A 2.4375 in61.913 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 555 / 552DC | N/A 2 in50.8 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 560-S / 552DC | N/A 2.6875 in68.263 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 557 / 552DC | N/A 2.1654 in55.001 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 557A / 552DC | N/A 2.3750 in60.325 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 559 / 552DC | N/A 2.5000 in63.5 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 558 / 552DC | N/A 2.3750 in60.325 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 558A / 552DC | N/A 2.3750 in60.325 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|
| 55195 / 55433D | N/A 1.968 in49.987 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 55187C / 55433D | N/A 1.8750 in47.625 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55194 / 55433D | N/A 1.968 in49.987 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 55176-99404 | N/A 1.7500 in44.45 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55206-90029 | N/A 2.0625 in52.388 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55200-90089 | N/A 2 in50.8 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55197 / 55433D | N/A 1.9675 in49.975 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55175-90033 | N/A 1.7500 in44.45 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55187-90013 | N/A 1.8750 in47.625 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55175C / 55433D | N/A 1.7500 in44.45 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55176C / 55433D | N/A 1.7500 in44.45 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55200C-902A8 | N/A 2 in50.8 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55196 / 55433D | N/A 1.9675 in49.975 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55206C / 55433D | N/A 2.0625 in52.388 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55212C / 55433D | N/A 2.1250 in53.975 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55206-90028 | N/A 2.0625 in52.388 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|