Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 686 / 672D | N/A 3.7392 in94.976 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.5630 in90.500 mm | N/A 1.5940 in40.488 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 681-90030 | N/A 3.625 in92.075 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 683XA / 672DC | N/A 3.7500 in95.25 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 679 / 672DC | N/A 3.5000 in88.9 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 685 / 672DC | N/A 3.875 in98.425 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 682 / 672DC | N/A 3.7392 in94.976 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 677 / 672DC | N/A 3.375 in85.725 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 683 / 672DC | N/A 3.7500 in95.25 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 689 / 672DC | N/A 4.0625 in103.188 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 681A / 672DC | N/A 3.625 in92.075 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 686 / 672DC | N/A 3.7392 in94.976 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.5630 in90.500 mm | N/A 1.5940 in40.488 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687P / 672DC | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 123000 lbf546000 N | N/A 18300 lbf81300 N | N/A 675 |
N/A
|
| 687 / 672DC | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 681 / 672DC | N/A 3.625 in92.075 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 67389-99408 | N/A 5.125 in130.175 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390-90231 | N/A 5.25 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67391-90069 | N/A 5.25 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67384 / 67322D | N/A 4.75 in120.65 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|
| 67388-90030 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388 / 67322DC | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67384 / 67322DC | N/A 4.75 in120.65 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|
| 67389 / 67322DC | N/A 5.125 in130.175 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390 / 67322DC | N/A 5.25 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67391 / 67322DC | N/A 5.25 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67384 / 67323D | N/A 4.75 in120.65 mm | N/A 7.7500 in196.850 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|