Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 745A-90110 | N/A 2.7500 in69.85 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90068 | N/A 3.2500 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 744A / 742D | N/A 2.7500 in69.85 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 740 / 742D | N/A 3.1875 in80.963 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 744-90083 | N/A 2.8750 in73.025 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750W / 742D | N/A 3.125 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 745 / 742D | N/A 2.3595 in59.931 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 750A-90097 | N/A 3.2500 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 744AH / 742D | N/A 2.8750 in73.025 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 142000 lbf630000 N | N/A 21100 lbf93800 N | N/A 745 |
N/A
|
| 750 / 742D | N/A 3.125 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750 / 742DC | N/A 3.125 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A / 742DC | N/A 3.2500 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749 / 742DC | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750W / 742DC | N/A 3.125 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 748-S / 742DC | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750A / 742DC | N/A 3.2500 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 745 / 742DC | N/A 2.3595 in59.931 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 745A / 742DC | N/A 2.7500 in69.85 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 744AH / 742DC | N/A 2.8750 in73.025 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 142000 lbf630000 N | N/A 21100 lbf93800 N | N/A 745 |
N/A
|
| 744A / 742DC | N/A 2.7500 in69.85 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 744 / 742DC | N/A 2.8750 in73.025 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 740 / 742DC | N/A 3.1875 in80.963 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 74536W / 74849XD | N/A 5.375 in136.525 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74472 / 74849XD | N/A 4.723 in119.964 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74473X / 74849XD | N/A 4.7244 in120 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|