Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

14119A / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14136A / 14276D N/A 1.3750 in34.925 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14123AA / 14276D N/A 1.2500 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14120 / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14118AS / 14276D N/A 1.1806 in29.987 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.7560 in19.202 mm N/A 25300 lbf113000 N N/A 3770 lbf16800 N N/A 14000 N/A
14118A / 14276D N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14118-902A2 N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.7560 in19.202 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14117A-90011 N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14116W / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14116 / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14136AA / 14276D N/A 1.3750 in34.925 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14123A / 14276D N/A 1.2500 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14121 / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3126 in58.740 mm N/A 1.0210 in25.933 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14137AS / 14276D N/A 1.3750 in34.925 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14138A-902A1 N/A 1.3750 in34.925 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14139-90051 N/A 1.377 in34.976 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14139X / 14276D N/A 1.378 in35.001 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14137A-99405 N/A 1.3750 in34.925 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14120A / 14276D N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
EE147112-90016 N/A 11.25 in285.750 mm N/A 19.75 in501.65 mm N/A 4.75 in120.65 mm N/A 8 in203.2 mm N/A 3.5 in88.9 mm N/A 533000 lbf2370000 N N/A 79400 lbf353000 N N/A 147000 N/A
EE147112 / 147198DC N/A 11.25 in285.750 mm N/A 19.75 in501.65 mm N/A 4.75 in120.65 mm N/A 8 in203.2 mm N/A 3.5 in88.9 mm N/A 533000 lbf2370000 N N/A 79400 lbf353000 N N/A 147000 N/A
15120 / 15251D N/A 1.1895 in30.213 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15118 / 15251D N/A 1.1895 in30.213 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15112 / 15251D N/A 1.1250 in28.575 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15117 / 15251D N/A 1.1806 in29.987 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
Unit of Measure
1 2 3 4 5 »