Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

74500 / 74849XD N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74511X / 74849XD N/A 5.1181 in130 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74525 / 74849XD N/A 5.25 in133.350 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74537 / 74849XD N/A 5.375 in136.525 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74550 / 74849XD N/A 5.5000 in139.7 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74550A / 74849XD N/A 5.5000 in139.7 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74550P / 74849XD N/A 5.5000 in139.7 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 177000 lbf788000 N N/A 26400 lbf117000 N N/A 74000 N/A
74550P / 74851CD N/A 5.5000 in139.7 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 177000 lbf788000 N N/A 26400 lbf117000 N N/A 74000 N/A
74537-90262 N/A 5.375 in136.525 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74525-902B7 N/A 5.25 in133.350 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74550-90225 N/A 5.5000 in139.7 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74550A-902B5 N/A 5.5000 in139.7 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74511X / 74851CD N/A 5.1181 in130 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74536W / 74851CD N/A 5.375 in136.525 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74500-902A4 N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74473X / 74851CD N/A 4.7244 in120 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74472-90202 N/A 4.723 in119.964 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
EE750558W / 751204D N/A 5.5000 in139.7 mm N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 2.4375 in61.913 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A 750000 N/A
EE750576 / 751204D N/A 5.75 in146.05 mm N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 2.4375 in61.913 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A 750000 N/A
EE750562 / 751204D N/A 5.5000 in139.7 mm N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 2.4375 in61.913 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A 750000 N/A
EE750558-90037 N/A 5.5000 in139.7 mm N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 2.4375 in61.913 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A 750000 N/A
EE750502 / 751204D N/A 5 in127 mm N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 2.4375 in61.913 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A 750000 N/A
759-90038 N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
755-90016 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
760-90050 N/A 3.5625 in90.488 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
Unit of Measure
« 46 47 48 49 50 »