Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 762-99406 | N/A 2.8750 in73.025 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 758-90173 | N/A 3.375 in85.725 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 756 / 752D | N/A 3.2500 in82.55 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 766-902A1 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 757-90023 | N/A 3.2500 in82.55 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 756A / 752D | N/A 3.125 in79.375 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 756A / 752DC | N/A 3.125 in79.375 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| EE755280-90063 | N/A 28 in711.2 mm | N/A 36 in914.4 mm | N/A 5.5 in139.7 mm | N/A 7.4999 in190.497 mm | N/A 3.25 in82.55 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90077 | N/A 28.5 in723.9 mm | N/A 36 in914.4 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-903A9 | N/A 28.5 in723.9 mm | N/A 38.5000 in977.9 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285 / 755367CD | N/A 28.5 in723.9 mm | N/A 39.5000 in1003.300 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| 783-902A4 | N/A 3.937 in100 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780W / 773D | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-90045 | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 786 / 773D | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 779-90131 | N/A 3.875 in98.425 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 778 / 773D | N/A 3.625 in92.075 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90061 | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 776-90102 | N/A 3.7500 in95.25 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 775 / 773D | N/A 3.5000 in88.9 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 776W / 773D | N/A 3.7500 in95.25 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 777 / 773D | N/A 3.7500 in95.25 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780 / 773DC | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 783-902A3 | N/A 3.937 in100 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 786 / 774CD | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|