Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 778 / 774DC | N/A 3.625 in92.075 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 779 / 774DC | N/A 3.875 in98.425 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780W / 774DC | N/A 4.0000 in101.600 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 783 / 774DC | N/A 3.937 in100 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 786 / 774DC | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780 / 774DC | N/A 4.0000 in101.600 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| EE780705 / 781376D | N/A 7.0000 in177.800 mm | N/A 13.75 in349.250 mm | N/A 3.875 in98.425 mm | N/A 5.4997 in139.692 mm | N/A 2.375 in60.325 mm | N/A 343000 lbf1530000 N | N/A 51100 lbf227000 N | N/A 780000 |
N/A
|
| EE780655 / 781376D | N/A 6.5 in165.1 mm | N/A 13.75 in349.250 mm | N/A 3.875 in98.425 mm | N/A 5.4997 in139.692 mm | N/A 2.375 in60.325 mm | N/A 343000 lbf1530000 N | N/A 51100 lbf227000 N | N/A 780000 |
N/A
|
| EE780688 / 781376D | N/A 6.875 in174.625 mm | N/A 13.75 in349.250 mm | N/A 3.875 in98.425 mm | N/A 5.4997 in139.692 mm | N/A 2.375 in60.325 mm | N/A 343000 lbf1530000 N | N/A 51100 lbf227000 N | N/A 780000 |
N/A
|
| 78214C / 78549D | N/A 2.1250 in53.975 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78214-90055 | N/A 2.1250 in53.975 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78250AC / 78549D | N/A 2.5000 in63.5 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78248C / 78549D | N/A 2.5000 in63.5 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78238C / 78549D | N/A 2.3750 in60.325 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78225C / 78549D | N/A 2.2500 in57.15 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78238-90074 | N/A 2.3750 in60.325 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78255X-90093 | N/A 2.5586 in64.988 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.2962 in32.923 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-99408 | N/A 2.2500 in57.15 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78250-99411 | N/A 2.5000 in63.5 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78215C-907A4 | N/A 2.1250 in53.975 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78255X / 78551DF | N/A 2.5586 in64.988 mm | N/A 5.5100 in139.954 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.2962 in32.923 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225 / 78551DF | N/A 2.2500 in57.15 mm | N/A 5.5100 in139.954 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78238 / 78551DF | N/A 2.3750 in60.325 mm | N/A 5.5100 in139.954 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78250 / 78551DF | N/A 2.5000 in63.5 mm | N/A 5.5100 in139.954 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78214 / 78551DF | N/A 2.1250 in53.975 mm | N/A 5.5100 in139.954 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|