Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE790114-90041 | N/A 11.5 in292.1 mm | N/A 22 in558.8 mm | N/A 8.75 in222.25 mm | N/A 11.75 in298.45 mm | N/A 5.375 in136.525 mm | N/A 1210000 lbf5390000 N | N/A 180000 lbf802000 N | N/A 790000 |
N/A
|
| EE790116 / 790223D | N/A 11.5 in292.1 mm | N/A 22 in558.8 mm | N/A 8.75 in222.25 mm | N/A 11.75 in298.45 mm | N/A 5.375 in136.525 mm | N/A 1210000 lbf5390000 N | N/A 180000 lbf802000 N | N/A 790000 |
N/A
|
| EE790120-90043 | N/A 12 in304.8 mm | N/A 22 in558.8 mm | N/A 8.75 in222.25 mm | N/A 11.75 in298.45 mm | N/A 5.375 in136.525 mm | N/A 1210000 lbf5390000 N | N/A 180000 lbf802000 N | N/A 790000 |
N/A
|
| 799A-90129 | N/A 5.125 in130.175 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 799-90130 | N/A 5.0625 in128.588 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 798-902A2 | N/A 5 in127 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.9690 in50.013 mm | N/A 132000 lbf587000 N | N/A 19600 lbf87300 N | N/A 795 |
N/A
|
| 797-90131 | N/A 5.1181 in130 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 796X-902A2 | N/A 5 in127 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 795-99403 | N/A 4.75 in120.65 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 81575-90125 | N/A 5.75 in146.05 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81590-90130 | N/A 5.9055 in150 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81593-90107 | N/A 5 15/16 in150.813 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90119 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81606-90118 | N/A 6.0625 in153.988 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81629 / 81963CD | N/A 6.2973 in159.951 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81637-90126 | N/A 6 3/8 in161.925 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81630-902A1 | N/A 6.2973 in159.951 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| EE820085-902A2 | N/A 8.5 in215.900 mm | N/A 16 in406.4 mm | N/A 5.8125 in147.638 mm | N/A 7.6875 in195.263 mm | N/A 3.6875 in93.663 mm | N/A 577000 lbf2560000 N | N/A 85900 lbf382000 N | N/A 820000 |
N/A
|
| 82680X-902B3 | N/A 7.0000 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 3.8125 in96.838 mm | N/A 5.25 in133.35 mm | N/A 2.4375 in61.913 mm | N/A 209000 lbf930000 N | N/A 31100 lbf138000 N | N/A 82600 |
N/A
|
| 82680X / 82622D | N/A 7.0000 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 3.8125 in96.838 mm | N/A 5.25 in133.35 mm | N/A 2.4375 in61.913 mm | N/A 209000 lbf930000 N | N/A 31100 lbf138000 N | N/A 82600 |
N/A
|
| 82550-90011 | N/A 5.5000 in139.7 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82587-90040 | N/A 5.875 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-90064 | N/A 5.75 in146.05 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82562A / 82932D | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82562 / 82932D | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|