Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93800A / 93127CD | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800W / 93127CD | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93775-90227 | N/A 7.75 in196.85 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93806A / 93127CD | N/A 8.0625 in204.788 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93812 / 93127CD | N/A 8.125 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90192 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750 / 93127DW | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93775 / 93127DW | N/A 7.75 in196.85 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708 / 93127DW | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A / 93127DW | N/A 8.25 in209.55 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93812 / 93127DW | N/A 8.125 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800 / 93127DW | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825 / 93127DW | N/A 8.25 in209.55 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800A / 93127DW | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800W / 93127DW | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93806A / 93127DW | N/A 8.0625 in204.788 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825V / 93127DW | N/A 8.25 in209.55 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708 / 93128XD | N/A 7.0856 in179.974 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825V / 93128XD | N/A 8.25 in209.55 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825 / 93128XD | N/A 8.25 in209.55 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750 / 93128XD | N/A 7.5 in190.5 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93812 / 93128XD | N/A 8.125 in206.375 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93806A / 93128XD | N/A 8.0625 in204.788 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800W / 93128XD | N/A 8 in203.2 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800A / 93128XD | N/A 8 in203.2 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|