Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

93800 / 93128XD N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93787A / 93128XD N/A 7.8720 in199.949 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 3.0460 in77.368 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A 93000 N/A
93787 / 93128XD N/A 7.875 in200.025 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93775 / 93128XD N/A 7.75 in196.85 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A / 93128XD N/A 8.25 in209.55 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
9380 / 9320D N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.3124 in109.535 mm N/A 1.8125 in46.038 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A 9300 N/A
9382-90072 N/A 2.7525 in69.914 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.3124 in109.535 mm N/A 1.8125 in46.038 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A 9300 N/A
9378-90011 N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.5624 in115.885 mm N/A 2 in50.8 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A 9300 N/A
942 / 932CD N/A 4.3307 in110 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
941-90076 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
943 / 932CD N/A 3.875 in98.425 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90094 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
94669 / 94112XD N/A 6.6923 in169.984 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649 / 94112XD N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650-90079 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94675 / 94112XD N/A 6.75 in171.45 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94687 / 94112XD N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94700 / 94112XD N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94700W / 94112XD N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94703W / 94112XD N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90168 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94669 / 94114CD N/A 6.6923 in169.984 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94675-90161 N/A 6.75 in171.45 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94687-90153 N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94700-90170 N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
Unit of Measure
« 56 57 58 59 60 »