Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

94700W / 94114CD N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94703W / 94114CD N/A 7.0000 in177.800 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650-90161 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94687 / 94117D N/A 6.875 in174.625 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94703W / 94117D N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650 / 94117D N/A 6.5 in165.1 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94700W / 94117D N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94669 / 94117D N/A 6.6923 in169.984 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94700 / 94117D N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649 / 94117D N/A 6.5 in165.1 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94675 / 94117D N/A 6.75 in171.45 mm N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-902A4 N/A 6.5 in165.1 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650 / 94118D N/A 6.5 in165.1 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94669 / 94118D N/A 6.6923 in169.984 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94675-90033 N/A 6.75 in171.45 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94687 / 94118D N/A 6.875 in174.625 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94700-90087 N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94700W / 94118D N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94703W / 94118D N/A 7.0000 in177.800 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
EE941205-90017 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
EE941205X / 941953D N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 3.0656 in77.866 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
95491-90141 N/A 4.919 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-902A2 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95512-902A1 N/A 5.1171 in129.974 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95512X / 95927CD N/A 5.1181 in130 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
Unit of Measure
« 56 57 58 59 60 »