Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 95514X / 95927CD | N/A 5.1168 in129.967 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.7053 in68.715 mm | N/A 221000 lbf983000 N | N/A 32900 lbf146000 N | N/A 95000 |
N/A
|
| 95524V / 95927CD | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 292000 lbf1300000 N | N/A 43400 lbf193000 N | N/A 95000 |
N/A
|
| 95525-90147 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90144 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95475-902A4 | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 96825-90074 | N/A 8.25 in209.55 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90072 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96925-90066 | N/A 9.25 in234.95 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| EE971298 / 972102CD | N/A 12.987 in329.87 mm | N/A 21 in533.4 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902A4 | N/A 13.5 in342.900 mm | N/A 21 in533.4 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971298-90042 | N/A 12.987 in329.87 mm | N/A 21.5 in546.1 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354 / 972151D | N/A 13.5 in342.900 mm | N/A 21.5 in546.1 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| 97450-902A1 | N/A 4.5000 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm | N/A 4.5625 in115.888 mm | N/A 1.946 in49.428 mm | N/A 147000 lbf655000 N | N/A 21900 lbf97500 N | N/A 97000 |
N/A
|
| 97472X / 97901D | N/A 4.7244 in120 mm | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm | N/A 4.5625 in115.888 mm | N/A 1.946 in49.428 mm | N/A 147000 lbf655000 N | N/A 21900 lbf97500 N | N/A 97000 |
N/A
|
| 97500-90033 | N/A 5 in127 mm | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm | N/A 4.5625 in115.888 mm | N/A 1.946 in49.428 mm | N/A 174000 lbf776000 N | N/A 26000 lbf116000 N | N/A 97000 |
N/A
|
| 97493-90018 | N/A 4.933 in125.298 mm | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm | N/A 4.5625 in115.888 mm | N/A 1.946 in49.428 mm | N/A 147000 lbf655000 N | N/A 21900 lbf97500 N | N/A 97000 |
N/A
|
| 98335-90063 | N/A 3.3465 in85.001 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98394X / 98789D | N/A 3.937 in100 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-90023 | N/A 3.5000 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98316-90046 | N/A 3.1496 in80 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98393 / 98789D | N/A 3.9330 in99.898 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98354 / 98789D | N/A 3.5423 in89.974 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-902A2 | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98335 / 98789DC | N/A 3.3465 in85.001 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350 / 98789DC | N/A 3.5000 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|