Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99600 / 99101DC | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600P / 99101DC | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 306000 lbf1360000 N | N/A 45600 lbf203000 N | N/A 99000 |
N/A
|
| 99603AS / 99101DC | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.8125 in71.438 mm | N/A 242000 lbf1080000 N | N/A 36100 lbf161000 N | N/A 99000 |
N/A
|
| 99603 / 99101DC | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.8125 in71.438 mm | N/A 229000 lbf1020000 N | N/A 34100 lbf152000 N | N/A 99000 |
N/A
|
| 99590X / 99101DC | N/A 5.9055 in150 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99587 / 99101DC | N/A 5.875 in149.225 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99500 / 99101DC | N/A 5 in127 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575 / 99101DC | N/A 5.75 in146.05 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537 / 99101DC | N/A 5.375 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550 / 99101DC | N/A 5.5000 in139.7 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90198 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537-90176 | N/A 5.375 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99590X / 99102CD | N/A 5.9055 in150 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575-90184 | N/A 5.75 in146.05 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99500 / 99102CD | N/A 5 in127 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90178 | N/A 5.5000 in139.7 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99587-90216 | N/A 5.875 in149.225 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600P / 99102CD | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 306000 lbf1360000 N | N/A 45600 lbf203000 N | N/A 99000 |
N/A
|
| 99603 / 99102CD | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.8125 in71.438 mm | N/A 229000 lbf1020000 N | N/A 34100 lbf152000 N | N/A 99000 |
N/A
|
| 99500 / 99103D | N/A 5 in127 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99603AS / 99103D | N/A 6.0000 in152.400 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.8125 in71.438 mm | N/A 242000 lbf1080000 N | N/A 36100 lbf161000 N | N/A 99000 |
N/A
|
| 99575 / 99103D | N/A 5.75 in146.05 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600P / 99103D | N/A 6.0000 in152.400 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 306000 lbf1360000 N | N/A 45600 lbf203000 N | N/A 99000 |
N/A
|
| 99550 / 99103D | N/A 5.5000 in139.7 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537 / 99103D | N/A 5.375 in136.525 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|