Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

H247549WS / H247510CD N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A H247500 N/A
H249148-902A1 N/A 9.5 in241.300 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H337844 / H337816XD N/A 6.8745 in174.612 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
H337840XX / H337816XD N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
H337846 / H337816XD N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
H337846XX / H337816XD N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
H337840 / H337816XD N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
H432649 / H432614XD N/A 5.9995 in152.387 mm N/A 10.8780 in276.301 mm N/A 7 in177.8 mm N/A 6.7515 in171.488 mm N/A 3.0625 in77.788 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A H432600 N/A
H432640 / H432614XD N/A 5.4995 in139.687 mm N/A 10.8780 in276.301 mm N/A 7 in177.8 mm N/A 6.7515 in171.488 mm N/A 3.0625 in77.788 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A H432600 N/A
H924033-90026 N/A 4.0000 in101.600 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
H924045-90011 N/A 4.375 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
H924043-90030 N/A 4.3301 in109.985 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 184000 lbf818000 N N/A 27400 lbf122000 N N/A H924000 N/A
H961649-902A4 N/A 12.5 in317.500 mm N/A 24.5 in622.3 mm N/A 6.875 in174.625 mm N/A 12 in304.8 mm N/A 5.1875 in131.763 mm N/A 1240000 lbf5500000 N N/A 184000 lbf819000 N N/A H961600 N/A
H961649 / H961610D N/A 12.5 in317.500 mm N/A 24.5 in622.3 mm N/A 6.875 in174.625 mm N/A 12 in304.8 mm N/A 5.1875 in131.763 mm N/A 1240000 lbf5500000 N N/A 184000 lbf819000 N N/A H961600 N/A
H969249-902A1 N/A 16 in406.400 mm N/A 30 in762 mm N/A 8.75 in222.25 mm N/A 14.4999 in368.297 mm N/A 6.3750 in161.925 mm N/A 1640000 lbf7280000 N N/A 244000 lbf1080000 N N/A H969200 N/A
HH221434-90014 N/A 3.5000 in88.9 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221447-90060 N/A 3.9363 in99.982 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221432-90012 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221442-90045 N/A 3.875 in98.425 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221449A / HH221410D N/A 4.0000 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221449XX / HH221410D N/A 4.0000 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 248000 lbf1100000 N N/A 36900 lbf164000 N N/A HH221400 N/A
HH221430-90010 N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221449-902A7 N/A 4.0000 in101.600 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221431 / HH221410D N/A 3.125 in79.375 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
HH221440-90017 N/A 3.7500 in95.25 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A HH221400 N/A
Unit of Measure
« 61 62 63 64 65 »