Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM231148 / HM231116D | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231140-90017 | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231132 / HM231116D | N/A 5.5000 in139.7 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231136 / HM231116D | N/A 5.625 in142.875 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231148 / HM231116DC | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231149 / HM231116DC | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231136 / HM231116DC | N/A 5.625 in142.875 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231132 / HM231116DC | N/A 5.5000 in139.7 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231140 / HM231116DC | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM237532-90150 | N/A 6.312 in160.325 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237534 / HM237510CD | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.6875 in68.263 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237545WA / HM237510CD | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237536-90080 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237535-90135 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-90143 | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237547 / HM237510CD | N/A 7.0866 in180 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.6875 in68.263 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237537 / HM237510CD | N/A 6.4951 in164.976 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.6772 in68.001 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237542-902A3 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542H / HM237510CD | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237540 / HM237510CD | N/A 6.75 in171.45 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545WA / HM237511XD | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-90136 | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237536 / HM237511XD | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237540 / HM237511XD | N/A 6.75 in171.45 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532 / HM237511XD | N/A 6.312 in160.325 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|