Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

17098-90014 N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
EE181453-90029 N/A 14.5 in368.3 mm N/A 23.5 in596.9 mm N/A 5.25 in133.35 mm N/A 7.9999 in203.197 mm N/A 3.625 in92.075 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A 180000 N/A
18685-90043 N/A 1.7500 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
18690-99403 N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
18690 / 18620DC N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
18685 / 18620DC N/A 1.7500 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
EE192148 / 192201CD N/A 14.875 in377.825 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
EE192155W / 192201CD N/A 14.875 in377.825 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 258000 lbf1150000 N N/A 38400 lbf171000 N N/A 192000 N/A
EE192150-90052 N/A 15 in381.000 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
21075-90021 N/A 0.7500 in19.05 mm N/A 2.2500 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 0.8598 in21.839 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A 21000 N/A
21063 / 21226D N/A 0.6250 in15.875 mm N/A 2.2500 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 0.8598 in21.839 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A 21000 N/A
21075A / 21226D N/A 0.7500 in19.05 mm N/A 2.2500 in57.15 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 0.8598 in21.839 mm N/A 21600 lbf95900 N N/A 3210 lbf14300 N N/A 21000 N/A
EE221026-90086 N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 2.6563 in67.47 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A 220000 N/A
EE222070-902A1 N/A 7.0000 in177.800 mm N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 3.375 in85.725 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A 222000 N/A
22168-99402 N/A 1.6875 in42.863 mm N/A 3.25 in82.55 mm N/A 1.375 in34.925 mm N/A 1.7499 in44.447 mm N/A 0.781 in19.837 mm N/A 30300 lbf135000 N N/A 4510 lbf20100 N N/A 22000 N/A
EE231462-902A2 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-902A3 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-90044 N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90046 N/A 14.625 in371.475 mm N/A 20.25 in514.35 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE234156-902A6 N/A 15.625 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160W / 234213CD N/A 16 in406.400 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90209 N/A 16 in406.400 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234156W / 234213CD N/A 15.625 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234154-90207 N/A 15.5 in393.7 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160W / 234216D N/A 16 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
Unit of Measure
« 6 7 8 9 10 »