Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM237547 / HM237511XD | N/A 7.0866 in180 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.6875 in68.263 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237534 / HM237511XD | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.6875 in68.263 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237535 / HM237511XD | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237537 / HM237511XD | N/A 6.4951 in164.976 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.6772 in68.001 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237542 / HM237511XD | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542H / HM237511XD | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM252349-90125 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252344-90134 | N/A 10 in254.000 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252348-90140 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252343-90116 | N/A 10 in254.000 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252348WS / HM252310CD | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 642000 lbf2860000 N | N/A 95600 lbf425000 N | N/A HM252300 |
N/A
|
| HM252349 / HM252310DW | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 6.5 in165.1 mm | N/A 7.0312 in178.592 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252344 / HM252310DW | N/A 10 in254.000 mm | N/A 16.625 in422.275 mm | N/A 6.5 in165.1 mm | N/A 7.0312 in178.592 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252349-90144 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252343-90079 | N/A 10 in254.000 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252344-90108 | N/A 10 in254.000 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252348WS / HM252311D | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 642000 lbf2860000 N | N/A 95600 lbf425000 N | N/A HM252300 |
N/A
|
| HM252348-90064 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252348-90041 | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252343-90056 | N/A 10 in254.000 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252344-90088 | N/A 10 in254.000 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252348WS / HM252315D | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 642000 lbf2860000 N | N/A 95600 lbf425000 N | N/A HM252300 |
N/A
|
| HM252349-90078 | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252348WS / HM252315DC | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 642000 lbf2860000 N | N/A 95600 lbf425000 N | N/A HM252300 |
N/A
|
| HM252348 / HM252315DC | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|