Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM252349 / HM252315DC | N/A 10.25 in260.35 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252344 / HM252315DC | N/A 10 in254.000 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252343 / HM252315DC | N/A 10 in254.000 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM256849-902B1 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM259047WS / HM259010CD | N/A 12.375 in314.325 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048WS / HM259010CD | N/A 12.5 in317.500 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048-902A5 | N/A 12.5 in317.500 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259049-902D1 | N/A 12.5 in317.500 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259048 / HM259010D | N/A 12.5 in317.500 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048WS / HM259010D | N/A 12.5 in317.500 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259047WS / HM259010D | N/A 12.375 in314.325 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259049 / HM259010D | N/A 12.5 in317.500 mm | N/A 17.625 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM261049-90077 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM262748WS / HM262710CD | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 674000 lbf3000000 N | N/A 100000 lbf446000 N | N/A HM262700 |
N/A
|
| HM262749-902A7 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749V / HM262710CD | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 776000 lbf3450000 N | N/A 116000 lbf514000 N | N/A HM262700 |
N/A
|
| HM262748-902A3 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM265049-90062 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM266449V / HM266410CD | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 1050000 lbf4690000 N | N/A 157000 lbf698000 N | N/A HM266400 |
N/A
|
| HM266448WS / HM266410CD | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 971000 lbf4320000 N | N/A 145000 lbf643000 N | N/A HM266400 |
N/A
|
| HM266448-902C3 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266447-90136 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266446-902A1 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266449-90157 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266444WS / HM266410CD | N/A 14.875 in377.825 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 971000 lbf4320000 N | N/A 145000 lbf643000 N | N/A HM266400 |
N/A
|