Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM926749 / HM926710DC | N/A 5.0312 in127.792 mm | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740V / HM926710DC | N/A 4.5000 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| K150198 / K110108 | N/A 4.5000 in114.300 mm | N/A 12.25 in311.15 mm | N/A 6.25 in158.75 mm | N/A 5.6439 in143.355 mm | N/A 2.625 in66.675 mm | N/A 315000 lbf1400000 N | N/A 47000 lbf209000 N | N/A HH224300 |
N/A
|
| K150200 / K326068 | N/A 4.0000 in101.600 mm | N/A 10.25 in260.350 mm | N/A 5.25 in133.35 mm | N/A 4.9949 in126.870 mm | N/A 2.265 in57.531 mm | N/A 248000 lbf1100000 N | N/A 36900 lbf164000 N | N/A HH221400 |
N/A
|
| L116149-90019 | N/A 3.2500 in82.55 mm | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L116149 / L116110DC | N/A 3.2500 in82.55 mm | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L116149 / L116112DE | N/A 3.2500 in82.55 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.4373 in61.907 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L163149-902A6 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L217849-90036 | N/A 3.5000 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217847-90060 | N/A 3 7/16 in87.313 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849 / L217810DC | N/A 3.5000 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849 / L217810DE | N/A 3.5000 in88.9 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 2.4373 in61.907 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217847 / L217810DE | N/A 3 7/16 in87.313 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 2.4373 in61.907 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L225849H / L225812D | N/A 5 in127 mm | N/A 6.6919 in169.974 mm | N/A 1.9375 in49.213 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 52800 lbf235000 N | N/A 7860 lbf35000 N | N/A L225800 |
N/A
|
| L225849-90016 | N/A 5 in127 mm | N/A 6.6919 in169.974 mm | N/A 1.9375 in49.213 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 55900 lbf249000 N | N/A 8320 lbf37000 N | N/A L225800 |
N/A
|
| L225842 / L225812D | N/A 4.75 in120.65 mm | N/A 6.6919 in169.974 mm | N/A 1.9375 in49.213 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 55900 lbf249000 N | N/A 8320 lbf37000 N | N/A L225800 |
N/A
|
| L281148-904A2 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L305648 / L305610D | N/A 1.968 in49.987 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305649-90015 | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305649 / L305613DE | N/A 2 in50.8 mm | N/A 3.2810 in83.337 mm | N/A 1.875 in47.625 mm | N/A 2.1875 in55.563 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305648 / L305613DE | N/A 1.968 in49.987 mm | N/A 3.2810 in83.337 mm | N/A 1.875 in47.625 mm | N/A 2.1875 in55.563 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L319245 / L319210D | N/A 3.625 in92.075 mm | N/A 5.125 in130.175 mm | N/A 1.5625 in39.688 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 37300 lbf166000 N | N/A 5560 lbf24700 N | N/A L319200 |
N/A
|
| L319249-90019 | N/A 3.7500 in95.25 mm | N/A 5.125 in130.175 mm | N/A 1.5625 in39.688 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 37300 lbf166000 N | N/A 5560 lbf24700 N | N/A L319200 |
N/A
|
| L327249-90037 | N/A 5.25 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249 / L327210DC | N/A 5.25 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|