Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M278749 / M278710D | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.1249 in333.372 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| M541349-902A1 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M667944 / M667910D | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935 / M667910D | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667948 / M667910D | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667947 / M667910D | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667944-90050 | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667948-90075 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667947 / M667911D | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935-90057 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667947 / M667911DC | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935 / M667911DC | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667944 / M667911DC | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667948 / M667911DC | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M919048-902A1 | N/A 3.5425 in89.98 mm | N/A 6.374 in161.9 mm | N/A 1.75 in44.45 mm | N/A 2.75 in69.85 mm | N/A 1.1875 in30.163 mm | N/A 79500 lbf354000 N | N/A 11800 lbf52600 N | N/A M919000 |
N/A
|
| NA56425SW / 56650CD | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.5 in88.9 mm | N/A 1.75 in44.45 mm | N/A | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| NA48290SW / 48220D | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.6874 in93.66 mm | N/A 1.8437 in46.83 mm | N/A | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| NA48685SW / 48620D | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.6876 in93.665 mm | N/A 1.8438 in46.833 mm | N/A | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| NA67885SW / 67820CD | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 2.1562 in54.767 mm | N/A | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| LM446349NW / LM446310D | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 4 in101.6 mm | N/A 2 in50.8 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| NA8575SW / 8520CD | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.625 in117.475 mm | N/A 2.3125 in58.738 mm | N/A | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| LM241149NW / LM241110D | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.75 in95.25 mm | N/A 1.875 in47.625 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM249747NW / LM249710CD | N/A 9.999 in253.975 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 4 in101.6 mm | N/A 2 in50.8 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM251649NW / LM251610D | N/A 10.5 in266.7 mm | N/A 13.875 in352.425 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 221000 lbf985000 N | N/A 33000 lbf147000 N | N/A LM251600 |
N/A
|
| L357049NW / L357010CD | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|