Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L163149NW / L163110CD | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3750 in136.525 mm | N/A 2.6875 in68.263 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| NA456SW / 452D | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.9376 in74.615 mm | N/A 1.4688 in37.308 mm | N/A | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| NA483SW / 472D | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.9376 in74.615 mm | N/A 1.4688 in37.308 mm | N/A | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| NA24776SW / 24720D | N/A 1.5 in38.1 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 2.3124 in58.735 mm | N/A 1.1562 in29.367 mm | N/A | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 15125-90099 | N/A 1.2500 in31.75 mm | N/A 2.5 in63.5 mm | N/A 1.4375 in36.513 mm | N/A 1.8125 in46.038 mm | N/A 0.8125 in20.638 mm | N/A 23400 lbf104000 N | N/A 15500 N | N/A 15000 |
N/A
|
| 367-902A1 | N/A 1.7717 in45.001 mm | N/A 3.5433 in90.000 mm | N/A 1.6875 in42.863 mm | N/A 2 in50.8 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 26400 N | N/A 365 |
N/A
|
| 385A-902B1 | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0625 in52.388 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 28000 N | N/A 385 |
N/A
|
| 398-902A1 | N/A 2 in50.8 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0625 in52.388 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 25600 N | N/A 395 |
N/A
|
| 469-90123 | N/A 2.2500 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 41700 N | N/A 455 |
N/A
|
| 475-90014 | N/A 2.1654 in55.001 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 476-90020 | N/A 2.3622 in60.000 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 477-99405 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 478-90304 | N/A 2.5591 in65.001 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 479-90052 | N/A 2.6250 in66.675 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 480-90061 | N/A 2.6875 in68.263 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 482-90180 | N/A 2.7500 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 483-90230 | N/A 2.5000 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 484-90156 | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 598A-90091 | N/A 3.625 in92.075 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 56000 N | N/A 595 |
N/A
|
| 635-902A1 | N/A 2.2500 in57.15 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 91200 lbf406000 N | N/A 60400 N | N/A 635 |
N/A
|
| 639-99413 | N/A 2.5000 in63.5 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 71600 N | N/A 635 |
N/A
|
| 643-90025 | N/A 2.7500 in69.85 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 71600 N | N/A 635 |
N/A
|
| 644-90044 | N/A 2.8125 in71.438 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 71600 N | N/A 635 |
N/A
|
| 93708-902A1 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 190000 N | N/A 93000 |
N/A
|
| EE224115-90017 | N/A 11.5 in292.1 mm | N/A 20.5 in520.7 mm | N/A 6.5 in165.1 mm | N/A 9 in228.6 mm | N/A 4.25 in107.95 mm | N/A 765000 lbf3400000 N | N/A 506000 N | N/A 224000 |
N/A
|