Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE107057-90065 N/A 5.75 in146.05 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107057-90066 N/A 5.75 in146.05 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107057-90067 N/A 5.75 in146.05 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107057-902A1 N/A 5.75 in146.05 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107057-902A3 N/A 5.75 in146.05 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90065 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90068 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90075 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90077 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90069 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-902A2 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90066 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90071 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE107060-90074 N/A 6.0000 in152.400 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
EE109120-90032 N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A 109000 N/A
EE109120-90024 N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A 109000 N/A
EE109120-90025 N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A 109000 N/A
EE113089-90011 N/A 8.992 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113089-904A1 N/A 8.992 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113091-90034 N/A 8.9945 in228.46 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113091-90017 N/A 8.9945 in228.46 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113091-902A3 N/A 8.9945 in228.46 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE114080-90018 N/A 8 in203.2 mm N/A 16 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A 114000 N/A
EE114080-902A4 N/A 8 in203.2 mm N/A 16 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A 114000 N/A
Unit of Measure
« 81 82 83 84 85 »