Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE114080-902A2 N/A 8 in203.2 mm N/A 16 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A 114000 N/A
EE126097-90028 N/A 9.625 in244.475 mm N/A 14.996 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126097-90033 N/A 9.625 in244.475 mm N/A 14.996 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126098-902A3 N/A 9.813 in249.25 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126098-90038 N/A 9.813 in249.25 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126098-90039 N/A 9.813 in249.25 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126098-90040 N/A 9.813 in249.25 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126098-902A5 N/A 9.813 in249.25 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126097-90036 N/A 9.625 in244.475 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126097-902A3 N/A 9.625 in244.475 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126097-90035 N/A 9.625 in244.475 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE126097-90037 N/A 9.625 in244.475 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
EE127095-90071 N/A 9.5 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095-90072 N/A 9.5 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095-90073 N/A 9.5 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095-90074 N/A 9.5 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095-90077 N/A 9.5 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095-90080 N/A 9.5 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095-902A1 N/A 9.5 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE128111-90060 N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE128111-90069 N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE128111-90070 N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE128111-90071 N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE128111-90072 N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE128111-902A1 N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
Unit of Measure
« 81 82 83 84 85 »