Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE128111-902E5 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128111-902A6 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128111-902A7 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128112-90075 | N/A 11.0236 in279.999 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128112-902A1 | N/A 11.0236 in279.999 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE129120X-902A9 | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE129120X-902B1 | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE130787-90089 | N/A 7.875 in200.025 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130787-90090 | N/A 7.875 in200.025 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130851-90086 | N/A 8.5 in215.900 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130851-90087 | N/A 8.5 in215.900 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130851-90088 | N/A 8.5 in215.900 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130851-90089 | N/A 8.5 in215.900 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130851-90092 | N/A 8.5 in215.900 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130889-90083 | N/A 8.875 in225.425 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130889-902A4 | N/A 8.875 in225.425 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130902-90091 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90093 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90094 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90096 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90097 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90098 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90100 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-902A3 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-902A6 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|