Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 13687-90036 | N/A 1.5 in38.1 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8123 in46.032 mm | N/A 0.75 in19.05 mm | N/A 26300 lbf117000 N | N/A 3920 lbf17400 N | N/A 13600 |
N/A
|
| 13687-902A1 | N/A 1.5 in38.1 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8123 in46.032 mm | N/A 0.75 in19.05 mm | N/A 26300 lbf117000 N | N/A 3920 lbf17400 N | N/A 13600 |
N/A
|
| 13889-905A2 | N/A 1.5 in38.1 mm | N/A 2.5 in63.5 mm | N/A 1.25 in31.75 mm | N/A 1.5 in38.1 mm | N/A 0.4688 in11.908 mm | N/A 10600 lbf47300 N | N/A 1580 lbf7040 N | N/A 13800 |
N/A
|
| 14125A-90120 | N/A 1.2500 in31.75 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14125A-99406 | N/A 1.2500 in31.75 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14131-90025 | N/A 1.3125 in33.338 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14117A-902A1 | N/A 1.1811 in30 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14138A-902A2 | N/A 1.3750 in34.925 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14138A-90044 | N/A 1.3750 in34.925 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14138A-90045 | N/A 1.3750 in34.925 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14138A-90046 | N/A 1.3750 in34.925 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14139-90056 | N/A 1.377 in34.976 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14137A-99408 | N/A 1.3750 in34.925 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 14137A-90032 | N/A 1.3750 in34.925 mm | N/A 2.717 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 0.771 in19.583 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N | N/A 14000 |
N/A
|
| 15123-902A3 | N/A 1.2500 in31.75 mm | N/A 2.5 in63.5 mm | N/A 1.4375 in36.513 mm | N/A 1.7424 in44.257 mm | N/A 0.75 in19.05 mm | N/A 23400 lbf104000 N | N/A 3490 lbf15500 N | N/A 15000 |
N/A
|
| 15126-90124 | N/A 1.2500 in31.75 mm | N/A 2.5 in63.5 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 0.8125 in20.638 mm | N/A 23400 lbf104000 N | N/A 3490 lbf15500 N | N/A 15000 |
N/A
|
| 15101-90080 | N/A 1.0000 in25.4 mm | N/A 2.5 in63.5 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 0.8125 in20.638 mm | N/A 23400 lbf104000 N | N/A 3490 lbf15500 N | N/A 15000 |
N/A
|
| 15101-902A1 | N/A 1.0000 in25.4 mm | N/A 2.5 in63.5 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 0.8125 in20.638 mm | N/A 23400 lbf104000 N | N/A 3490 lbf15500 N | N/A 15000 |
N/A
|
| EE161400-903A9 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-90067 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902A1 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902A5 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902A7 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902B3 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161363-902A3 | N/A 13.625 in346.075 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|