Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE244180-902A8 | N/A 18 in457.200 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| 24780-90037 | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24781-90079 | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24781 / 24720XD | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 2581 / 2523D | N/A 1.3125 in33.338 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2586 / 2523D | N/A 1.1811 in30 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2582 / 2523D | N/A 1.2500 in31.75 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2584 / 2523D | N/A 1.2808 in32.532 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.75 in69.85 mm | N/A 1.0608 in26.944 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2558 / 2523D | N/A 1.1875 in30.163 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2585 / 2523D | N/A 1.3125 in33.338 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2560X / 2523D | N/A 1.1811 in30 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2580A / 2523D | N/A 1.2500 in31.75 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2580-90045 | N/A 1.2500 in31.75 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2578 / 2523D | N/A 1.1250 in28.575 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2559 / 2523D | N/A 1.1875 in30.163 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2585 / 2524YD | N/A 1.3125 in33.338 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2582 / 2524YD | N/A 1.2500 in31.75 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2581 / 2524YD | N/A 1.3125 in33.338 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2578 / 2524YD | N/A 1.1250 in28.575 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2558 / 2524YD | N/A 1.1875 in30.163 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 2580 / 2524YD | N/A 1.2500 in31.75 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 25580-90115 | N/A 1.7500 in44.45 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25576 / 25520D | N/A 1.6875 in42.863 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25584-90045 | N/A 1.771 in44.983 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25577 / 25520D | N/A 1.6880 in42.875 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|