Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE231462-90116 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90118 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90114 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90117 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90111 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90113 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90118 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-902A1 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE234156-90204 | N/A 15.625 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90211 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90215 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90216 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90210 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-902A4 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-902A9 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90217 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90218 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90219 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90213 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90220 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90221 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-902B4 | N/A 16 in406.400 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154-90208 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154-90210 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90114 | N/A 16 in406.400 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|