Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE244180-90088 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-902B1 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90083 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90084 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90085 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90086 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90095 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90096 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90097 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90099 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90100 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90104 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90105 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-90103 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
EE244180-902A4 N/A 18 in457.200 mm N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 2.875 in73.025 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A 244000 N/A
24780-90068 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
24780-90070 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
24780-90090 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
24780-903A5 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
24780-90040 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
24780-90041 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
24780-90047 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
24780-90055 N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.9063 in23.02 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A 24700 N/A
2580-90051 N/A 1.2500 in31.75 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.625 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
25580-90091 N/A 1.7500 in44.45 mm N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A 2.25 in57.15 mm N/A 1 in25.4 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
Unit of Measure
« 91 92 93 94 95 »