Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

28985-90040 N/A 2.3750 in60.325 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28985-90098 N/A 2.3750 in60.325 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28985-902A2 N/A 2.3750 in60.325 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-90068 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-90076 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-90101 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-902A5 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-902A6 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-903A4 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
EE291175-902A3 N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291175-902A4 N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291175-902A6 N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291201-902A2 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291201-902A3 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291201-90089 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291201-90090 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291201-902A6 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291201-902A8 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-90091 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-90092 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-90093 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-902A2 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-902A3 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-902A5 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-902B1 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
Unit of Measure
« 96 97 98 99 100 »