Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE291250-902B2 N/A 12.5 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
29586-90079 N/A 2.5000 in63.5 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A 29500 N/A
29675-90019 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-902B1 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-903B2 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90016 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90042 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90043 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90044 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90079 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90091 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90142 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29675-90146 N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29688-90148 N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90120 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90066 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90027 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90028 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90030 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90029 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90033 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90034 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90083 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90112 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
29685-90085 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
Unit of Measure
« 96 97 98 99 100 »