Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33287-90087 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90082 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90092 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90107 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90109 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-902A2 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33281-902A4 | N/A 2.8125 in71.438 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33281-903A3 | N/A 2.8125 in71.438 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33262-90078 | N/A 2.6250 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33262-90100 | N/A 2.6250 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33262-902A1 | N/A 2.6250 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33262-902A2 | N/A 2.6250 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33890-90076 | N/A 2.0625 in52.388 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33890-902A1 | N/A 2.0625 in52.388 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90030 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90046 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90023 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90031 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90049 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90060 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-902A2 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-902A7 | N/A 2.1250 in53.975 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33889-90063 | N/A 2 in50.8 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33889-90097 | N/A 2 in50.8 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33889-90073 | N/A 2 in50.8 mm | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm | N/A 2.5 in63.5 mm | N/A 1.125 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|