Part Number |
Shaft Size |
Shaft Size Type |
C90 Dynamic Load Rating |
Max. Speed |
CAD |
|---|---|---|---|---|---|
| CSA-TRB-1 3/16 | N/A 1.1875 in | N/A Imperial | N/A 3810 lbf | N/A 4490 rpm |
N/A
|
| CSA-TRB-1 1/4 | N/A 1.2500 in | N/A Imperial | N/A 3810 lbf | N/A 4490 rpm |
N/A
|
| CSA-TRB-1 3/8 | N/A 1.3750 in | N/A Imperial | N/A 6100 lbf | N/A 3820 rpm |
N/A
|
| CSA-TRB-1 7/16 | N/A 1.4375 in | N/A Imperial | N/A 6100 lbf | N/A 3820 rpm |
N/A
|
| CSA-TRB-35MM | N/A 35.000 mm | N/A Metric | N/A 6100 lbf | N/A 3820 rpm |
N/A
|
| CSA-TRB-1 1/2 | N/A 1.5 in | N/A Imperial | N/A 7860 lbf | N/A 3320 rpm |
N/A
|
| CSA-TRB-1 5/8 | N/A 1.6250 in | N/A Imperial | N/A 7860 lbf | N/A 3320 rpm |
N/A
|
| CSA-TRB-1 11/16 | N/A 1.6875 in | N/A Imperial | N/A 7860 lbf | N/A 3320 rpm |
N/A
|
| CSA-TRB-40MM | N/A 40 mm | N/A Metric | N/A 7860 lbf | N/A 3320 rpm |
N/A
|
| CSA-TRB-1 3/4 | N/A 1.7500 in | N/A Imperial | N/A 10300 lbf | N/A 3050 rpm |
N/A
|
| CSA-TRB-1 7/8 | N/A 1.8750 in | N/A Imperial | N/A 10300 lbf | N/A 3050 rpm |
N/A
|
| CSA-TRB-1 15/16 | N/A 1.9375 in | N/A Imperial | N/A 10300 lbf | N/A 3050 rpm |
N/A
|
| CSA-TRB-2 | N/A 2 in | N/A Imperial | N/A 10300 lbf | N/A 3050 rpm |
N/A
|
| CSA-TRB-45MM | N/A 45.000 mm | N/A Metric | N/A 10300 lbf | N/A 3050 rpm |
N/A
|
| CSA-TRB-50MM | N/A 50.000 mm | N/A Metric | N/A 10300 lbf | N/A 3050 rpm |
N/A
|
| CSA-TRB-2 3/16 | N/A 2.1875 in | N/A Imperial | N/A 10900 lbf | N/A 2730 rpm |
N/A
|
| CSA-TRB-55MM | N/A 55.000 mm | N/A Metric | N/A 10900 lbf | N/A 2730 rpm |
N/A
|
| CSA-TRB-2 1/4 | N/A 2.2500 in | N/A Imperial | N/A 11600 lbf | N/A 2420 rpm |
N/A
|
| CSA-TRB-2 7/16 | N/A 2.4375 in | N/A Imperial | N/A 11600 lbf | N/A 2420 rpm |
N/A
|
| CSA-TRB-2 1/2 | N/A 2.5000 in | N/A Imperial | N/A 11600 lbf | N/A 2420 rpm |
N/A
|
| CSA-TRB-60MM | N/A 60.000 mm | N/A Metric | N/A 11600 lbf | N/A 2420 rpm |
N/A
|
| CSA-TRB-65MM | N/A 65.000 mm | N/A Metric | N/A 11600 lbf | N/A 2420 rpm |
N/A
|
| CSA-TRB-2 11/16 | N/A 2.6875 in | N/A Imperial | N/A 12300 lbf | N/A 2060 rpm |
N/A
|
| CSA-TRB-2 3/4 | N/A 2.7500 in | N/A Imperial | N/A 12300 lbf | N/A 2060 rpm |
N/A
|
| CSA-TRB-2 15/16 | N/A 2.9375 in | N/A Imperial | N/A 12300 lbf | N/A 2060 rpm |
N/A
|