CAD (0)
  • Cart is empty
26 - 50 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

Cage Type

CAD

N/A 30 mm N/A 2.4409 in62 mm N/A 0.938 in23.83 mm N/A 20 º N/A 4900 lbf21700 N N/A 7800 lbf34600 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.4409 in62 mm N/A 1.062 in26.97 mm N/A 30 º N/A 6100 lbf27000 N N/A 8800 lbf39000 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.4409 in62 mm N/A 0.938 in23.83 mm N/A 30 º N/A 6100 lbf27000 N N/A 8800 lbf39000 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.8346 in72.000 mm N/A 1.188 in30.17 mm N/A 20 º N/A 6550 lbf29000 N N/A 10600 lbf47000 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.8346 in72.000 mm N/A 1.188 in30.17 mm N/A 30 º N/A 9300 lbf41000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.8346 in72.000 mm N/A 1.188 in30.17 mm N/A 20 º N/A 6550 lbf29000 N N/A 10600 lbf47000 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.8346 in72.000 mm N/A 1.312 in33.32 mm N/A 30 º N/A 9300 lbf41000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.8346 in72.000 mm N/A 1.188 in30.17 mm N/A 30 º N/A 9300 lbf41000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 3.543 in90.000 mm N/A 1.5625 in39.688 mm N/A 30 º N/A 13400 lbf59600 N N/A 20000 lbf89000 N N/A STEEL N/A Machined N/A
N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 1.062 in26.97 mm N/A 20 º N/A 6550 lbf29000 N N/A 10200 lbf45000 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 1.062 in26.97 mm N/A 30 º N/A 8300 lbf36800 N N/A 11600 lbf51500 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 1.188 in30.17 mm N/A 30 º N/A 8300 lbf36800 N N/A 11600 lbf51500 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 3.1496 in80 mm N/A 1.375 in34.93 mm N/A 20 º N/A 8300 lbf36000 N N/A 13400 lbf59500 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 3.1496 in80 mm N/A 1.375 in34.93 mm N/A 30 º N/A 10800 lbf47900 N N/A 15600 lbf69200 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 3.1496 in80 mm N/A 1.375 in34.93 mm N/A 20 º N/A 8300 lbf36000 N N/A 13400 lbf59500 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 3.1496 in80 mm N/A 1.5 in38.1 mm N/A 30 º N/A 10800 lbf47900 N N/A 15600 lbf69200 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 3.1496 in80 mm N/A 1.375 in34.93 mm N/A 30 º N/A 10800 lbf47900 N N/A 15600 lbf69200 N N/A STEEL N/A Snap In N/A
N/A 35.000 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 20 º N/A 19000 lbf84500 N N/A 26000 lbf115700 N N/A STEEL N/A Machined N/A
N/A 40 mm N/A 3.1496 in80 mm N/A 1.188 in30.17 mm N/A 20 º N/A 7650 lbf33900 N N/A 11600 lbf51500 N N/A STEEL N/A Snap In N/A
N/A 40 mm N/A 3.1496 in80 mm N/A 1.188 in30.17 mm N/A 30 º N/A 10600 lbf47000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A
N/A 40 mm N/A 3.1496 in80 mm N/A 1.188 in30.17 mm N/A 30 º N/A 10600 lbf47000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A
N/A 40 mm N/A 3.5433 in90.000 mm N/A 1.438 in36.53 mm N/A 20 º N/A 10400 lbf46000 N N/A 16300 lbf72400 N N/A STEEL N/A Snap In N/A
N/A 40 mm N/A 3.5433 in90.000 mm N/A 1.438 in36.53 mm N/A 30 º N/A 15000 lbf66600 N N/A 20400 lbf90600 N N/A STEEL N/A Snap In N/A
N/A 40 mm N/A 3.5433 in90.000 mm N/A 1.438 in36.53 mm N/A 20 º N/A 10400 lbf46000 N N/A 16300 lbf72400 N N/A STEEL N/A Snap In N/A
N/A 40 mm N/A 3.5433 in90.000 mm N/A 1.562 in39.67 mm N/A 30 º N/A 15000 lbf66600 N N/A 20400 lbf90600 N N/A STEEL N/A Snap In N/A
26 - 50 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »