CAD (0)
  • Cart is empty
126 - 141 of 141 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

Cage Type

CAD

N/A 85 mm N/A 8.2670 in210.000 mm N/A 3.625 in92.075 mm N/A 20 º N/A 80000 lbf355900 N N/A 80000 lbf355900 N N/A STEEL N/A Machined N/A
N/A 90 mm N/A 6.2992 in160.000 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A
N/A 90 mm N/A 6.2992 in160.000 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A
N/A 90 mm N/A 6.2992 in160.000 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A
N/A 90 mm N/A 7.4803 in190 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 69500 lbf308000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A
N/A 90 mm N/A 7.4803 in190 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 69500 lbf308000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A
N/A 90 mm N/A 8.858 in225 mm N/A 3.8750 in98.425 mm N/A 20 º N/A 93000 lbf413700 N N/A 90000 lbf400300 N N/A STEEL N/A Machined N/A
N/A 90 mm N/A 8.858 in225 mm N/A 3.8750 in98.425 mm N/A 20 º N/A 93000 lbf413700 N N/A 90000 lbf400300 N N/A STEEL N/A Machined N/A
N/A 95 mm N/A 6.6929 in170 mm N/A 2.188 in55.58 mm N/A 30 º N/A 53000 lbf235000 N N/A 55000 lbf244000 N N/A STEEL N/A 2 Pice Alternate Finger N/A
N/A 95 mm N/A 7.874 in200 mm N/A 3.062 in77.77 mm N/A 30 º N/A 72000 lbf319000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A
N/A 100 mm N/A 7.0866 in180 mm N/A 2-3/8 in60.32 mm N/A 20 º N/A 57000 lbf253000 N N/A 58500 lbf259000 N N/A STEEL N/A Machined N/A
N/A 100 mm N/A 7.0866 in180 mm N/A 2-3/8 in60.32 mm N/A 20 º N/A 57000 lbf253000 N N/A 58500 lbf259000 N N/A STEEL N/A Machined N/A
N/A 100 mm N/A 8.4646 in215 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 85000 lbf377000 N N/A 85000 lbf377000 N N/A STEEL N/A Machined N/A
N/A 100 mm N/A 8.4646 in215 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 85000 lbf377000 N N/A 85000 lbf377000 N N/A STEEL N/A Machined N/A
N/A 110 mm N/A 7.874 in200 mm N/A 2.75 in69.85 mm N/A 30 º N/A 76500 lbf339000 N N/A 73500 lbf326000 N N/A STEEL N/A Stayrod N/A
N/A 110 mm N/A 9.4488 in240 mm N/A 3.625 in92.08 mm N/A 20 º N/A 108000 lbf479000 N N/A 102000 lbf453000 N N/A STEEL N/A Machined N/A
126 - 141 of 141 | Results Per Page | View | Unit of Measure
« 6