CAD (0)
  • Cart is empty

TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

1 - 25 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.875 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.875 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
1 - 25 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4