CAD (0)
▾
Fafnir® Large Imperial Ball Bearings (XLS, BIC)
Deep Groove Ball Bearings
Timken Fafnir
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
Bore (d) (in)
O.D. (D) (in)
O.D. (D) (mm)
Bearing Width (in)
Bearing Width (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Bearing Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Limiting Speed - Oil |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| XLS56K2 | Bore (d) N/A 3.5000 in | O.D. (D) N/A 5 in127 mm | Bearing Width N/A 0.75 in19.05 mm | Static Radial Load Rating (C0) N/A 7080 lbf31493 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8180 lbf36386 N | Limiting Speed - Grease N/A 2790 rpm | Limiting Speed - Oil N/A 3260 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| XLS60K2 | Bore (d) N/A 3.7500 in | O.D. (D) N/A 5.25 in133.35 mm | Bearing Width N/A 0.75 in19.05 mm | Static Radial Load Rating (C0) N/A 7900 lbf35141 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8660 lbf38522 N | Limiting Speed - Grease N/A 2620 rpm | Limiting Speed - Oil N/A 3060 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| XLS64K2 | Bore (d) N/A 4.0000 in | O.D. (D) N/A 5.624 in142.85 mm | Bearing Width N/A 0.8750 in22.225 mm | Static Radial Load Rating (C0) N/A 9420 lbf41902 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10600 lbf47151 N | Limiting Speed - Grease N/A 2480 rpm | Limiting Speed - Oil N/A 2890 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| XLS76K2 | Bore (d) N/A 4.75 in | O.D. (D) N/A 6.5 in165.1 mm | Bearing Width N/A 0.8750 in22.225 mm | Static Radial Load Rating (C0) N/A 12800 lbf56937 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13700 lbf60941 N | Limiting Speed - Grease N/A 2110 rpm | Limiting Speed - Oil N/A 2460 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| XLS80K2 | Bore (d) N/A 5 in | O.D. (D) N/A 6.999 in177.775 mm | Bearing Width N/A 1 in25.4 mm | Static Radial Load Rating (C0) N/A 15100 lbf67168 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16300 lbf72506 N | Limiting Speed - Grease N/A 1950 rpm | Limiting Speed - Oil N/A 2280 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 90BIC401B2 | Bore (d) N/A 9 in | O.D. (D) N/A 12 in304.8 mm | Bearing Width N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 39900 lbf177484 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37600 lbf167253 N | Limiting Speed - Grease N/A 1120 rpm | Limiting Speed - Oil N/A 1310 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 95BIC430 B3 | Bore (d) N/A 9.5 in | O.D. (D) N/A 12.75 in323.85 mm | Bearing Width N/A 1.6250 in41.275 mm | Static Radial Load Rating (C0) N/A 45500 lbf202394 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42300 lbf188160 N | Limiting Speed - Grease N/A 1060 rpm | Limiting Speed - Oil N/A 1240 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 105BIC470B2 | Bore (d) N/A 10.5 in | O.D. (D) N/A 14 in355.6 mm | Bearing Width N/A 1.75 in44.45 mm | Static Radial Load Rating (C0) N/A 57500 lbf255773 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50100 lbf222856 N | Limiting Speed - Grease N/A 960 rpm | Limiting Speed - Oil N/A 1120 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 110BIC479B3 | Bore (d) N/A 11.5 in | O.D. (D) N/A 14.5000 in368.275 mm | Bearing Width N/A 1.75 in44.45 mm | Static Radial Load Rating (C0) N/A 57400 lbf255328 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49700 lbf221077 N | Limiting Speed - Grease N/A 930 rpm | Limiting Speed - Oil N/A 1080 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 120BIC519B3 | Bore (d) N/A 12 in | O.D. (D) N/A 16 in406.4 mm | Bearing Width N/A 2 in50.8 mm | Static Radial Load Rating (C0) N/A 71000 lbf315824 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57700 lbf256662 N | Limiting Speed - Grease N/A 840 rpm | Limiting Speed - Oil N/A 980 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 250BIC804CC824B2 | Bore (d) N/A 25 in | O.D. (D) N/A 27.0000 in685.800 mm | Bearing Width N/A 1 in25.4 mm | Static Radial Load Rating (C0) N/A 53400 lbf237535 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26700 lbf118768 N | Limiting Speed - Grease N/A 454 rpm | Limiting Speed - Oil N/A 530 rpm | Ball Type N/A STEEL |
CAD
N/A
|