CAD (0)
▾
Double Concentric Top Pull Take-Up Block
Double Concentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Dimension N (in)
Dimension N (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAATP10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1.9375 in | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAATP10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50.000 mm | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAATP10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| QAATP11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55.000 mm | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAATP11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2.1875 in | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAATP11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2.2500 in | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QAATP13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAATP13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2.4375 in | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAATP13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2.5000 in | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QAATP15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2.6875 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAATP15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2.7500 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAATP15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAATP15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2.9375 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAATP15A075S | Bearing Number N/A 22215 | Shaft Size N/A 75.000 mm | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAATP15A300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAATP18A080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAATP18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAATP18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAATP18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAATP18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAATP18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3.5000 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAATP18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAATP20A311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QAATP20A312S | Bearing Number N/A 22220 | Shaft Size N/A 3.7500 in | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QAATP20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
1 2